UDHOME2 floor socket, with brush outlet, with floor covering recess, unequipped, stainless steel
Type UDHOME2 BN15
Item no. 7368353
EAN 4012197366810




Item no. / Type
7368353 / UDHOME2 BN15
Cover version
Floor covering recess
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-care cavity and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 110 mm, the height-adjustment range 25 mm. Frame and cover made of stainless steel and visible in the floor covering. Cover with floor covering recess and brush bar for cable routing. Empty housing for up to 2 Modul 45® devices in the mounting support and 2 data sockets in the optional data technology support.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 110 mm |
| Dimension h | 110 mm |
Technical data
| Screed height, min. | 110 mm |
|---|---|
| Screed height, max. | 135 mm |
| Floor height, min. | 110 mm |
| Floor height, max. | 135 mm |
| No. of entries | 8 |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Height-adjustment range, min. | 110 mm |
| Height-adjustment range, max. | 135 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 2 |
| Seal installation option | no |
| Length of installation dimensions | 144 mm |
| Wide installation dimensions | 144 mm |
| Length of external dimensions | 140 mm |
| Wide external dimensions | 140 mm |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Number of mounting boxes | 0 |
| Suitable for wet care | no |
| Installation depth | 110 mm |
| With floor covering recess | yes |
| Floor covering protection frame | no |
| Cable outlet version | Brush bar |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Suitable for outdoor use | no |
| Number of socket outlets with protective contact CEE 7/3 (type F) | 0 |
| Heavy-duty version | no |
| Nominal size for device installation units | 2 |
| Approvals | VDE |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Equipment | Empty housing |
| ROHS-conformant | Exempt |
| Dimension | 140x140x110 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
Environmental Data
12,057 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 12,057 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,057 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 BN15
Floor covering recess
7368353
UDHOME2 BN15
Item no.
7368353
Cover version
Floor covering recess


