UDHOME2 floor socket, with brush bar, with floor covering recess, with FLF support, cover, stainless steel
Type UDHOME2 BV15 FLF
Item no. 7427042
EAN 4012196793969




Item no. / Type
7427042 / UDHOME2 BV15 FLF
Cover version
Floor covering recess
Smallest selling unit: 1 piece
1piece
piece
Description
Square installation unit for use in dry-care cavity and screed floors in indoor areas.
Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height adjustment range is +35 mm. Flushfloor cable outlet through brush bar. Device support made of galvanised sheet steel for one FLF 6/5 (or 2x FLF 3/5) and one FLF 3/5.
Cover, can be covered with floor covering, 15 mm
Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 100 mm, the height adjustment range is +35 mm. Flushfloor cable outlet through brush bar. Device support made of galvanised sheet steel for one FLF 6/5 (or 2x FLF 3/5) and one FLF 3/5.
Cover, can be covered with floor covering, 15 mm
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 110 mm |
Technical data
| Floor height, min. | 110 mm |
|---|---|
| Floor height, max. | 135 mm |
| Cover version | Floor covering recess |
| Floor covering thickness | 15 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Number of installable devices | 3 |
| Seal installation option | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Frame version | Floor covering contact edge |
| Suitable for wet care | no |
| With floor covering recess | yes |
| Floor covering protection frame | no |
| Cable outlet version | Brush bar |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Heavy-duty version | no |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Cover version | Square |
| Equipment | Empty housing for FLF socket |
| ROHS-conformant | Exempt |
| Dimension | 140x140x100 |
| Material | Stainless steel 1.4301 |
Environmental Data
12,5898 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 12,5898 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 12,5898 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (3)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME2 BV15 FLF
Floor covering recess
7427042
UDHOME2 BV15 FLF
Item no.
7427042
Cover version
Floor covering recess
