UDHOME-ONE floor socket, without floor covering recess, BS socket, brass
Type UDHOME-ONE M BS
Item no. 7368309
EAN 4012196952359




Item no. / Type
7368309 / UDHOME-ONE M BS
Cover version
Decorative plate
Smallest selling unit: 1 piece
1piece
piece
Description
Square floor socket for use in dry-care systems and screed floors in indoor areas. Installation housing with pre-marked insertion openings for pipes (M20/M25). Cover adjustable to top edge of floor covering using four height-adjustment supports. The minimum installation depth is 75 mm, the height-adjustment range +30 mm. Frame and cover made of brass and visible in the floor covering. Cover with decorative plate. The delivery includes a switched BS socket.
Technical data
Dimensions
| Length | 140 mm |
|---|---|
| Width | 140 mm |
| Height | 75 mm |
Technical data
| Floor height, min. | 75 mm |
|---|---|
| Floor height, max. | 105 mm |
| Cover version | Decorative plate |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Seal installation option | no |
| Suitable for underfloor ducts | no |
| Suitable for cavity floor installation | yes |
| Suitable for raised floor installation | yes |
| Floor care | Dry |
| Suitable for wet care | no |
| With floor covering recess | no |
| Floor covering protection frame | no |
| Cable outlet version | Swivellable cord outlet |
| Device support to accept mounting boxes | no |
| Protection rating IK code | IK10 |
| Protection rating (IP) when used | IP20 |
| Protection rating (IP) when unused | IP40 |
| Application when used | 6.101.1 Dry floor care |
| Application when unused | 6.101.1 Dry floor care |
| Vertical load, small area | to 3,000 N |
| Vertical load, large area | to 15,000 N |
| Opening mechanism | Handle |
| Equipment | Single BS socket |
| ROHS-conformant | Exempt |
| Dimension | 140x140x75 |
| Material | Brass |
| Product series | UDHOME-ONE |
Environmental Data
9,2646 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 9,2646 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 9,2646 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (2)
Certificates (1)
Instructions and Aid (1)
Product images (3)
Tender specifications (1)
Variants
Type
Cover version
Item no.
UDHOME-ONE M BS
Decorative plate
7368309
UDHOME-ONE M BS
Item no.
7368309
Cover version
Decorative plate
