UDHOME-ONE data technology plate, type B
Type DTP UH1 B
Item no. 7368492
EAN 4012197276225



Item no. / Type
7368492 / DTP UH1 B
Smallest selling unit: 1 piece
1piece
piece
Description
Data technology plate to accommodate one data connection module of type B: E-DAT; Dätwyler: MS and MS-N; Kerpen: VarioKeystone.
Dimensions of the mounting opening: 21.55 x 14.85 mm
Dimensions of the mounting opening: 21.55 x 14.85 mm
Technical data
Dimensions
| Length | 49 mm |
|---|---|
| Width | 38 mm |
| Height | 6 mm |
Technical data
| Labelling panel | no |
|---|---|
| Device type | Data technology |
| Application | Underfloor connection box |
| Number of installable devices | 1 |
| Suitable for wet care | no |
| Blanking lid | no |
| Installation technology | Miscellaneous |
| Heavy-duty version | no |
| Number of single openings | 1 |
| Number of double openings | 0 |
| Number of triple openings | 0 |
| Number of CEE/Perilex openings | 0 |
| Number of square openings | 0 |
| Number of round openings | 0 |
| Number of oval openings | 0 |
| Suitable for labelling panel | no |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Dimension | 38x46x1,5 |
| Material | Stainless steel |
Environmental Data
0,1718 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1718 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1718 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DTP UH1 B
7368492
DTP UH1 B
Item no.
7368492
