U support USL 5
Type USL 5 200 FS
Item no. 6344305
EAN 4012196640270



Item no. / Type
6344305 / USL 5 200 FS
Length
2000 mm
Material thickness
1,75 mm
Smallest selling unit: 1 piece
1piece
piece
Description
U support with perforations on three sides.
Screwless support bracket system. The connection between the head plate and the support and between the support and the brackets is implemented using splints. Rear perforation = 20 x 11 mm and slot and round hole d = 9 mm. Side perforation = Round hole 9 mm.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 51,5 mm |
| Height | 29 mm |
| Dimension L | 2000 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Material thickness | 1,75 mm |
| Profile shape | C profile |
| Type of perforation | 3 sides perforated |
| Breakable | no |
| With toothing | no |
| Dimension | 2000 x 51,5 x 29 |
| EPD article | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 51,5x29x2000 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
6,51 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 6,51 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 6,51 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Material thickness
Item no.
USL 5 200 FS
2000
1,75
6344305
USL 5 200 FS
Item no.
6344305
Length
2000
Material thickness
1,75


