Twin cable gland, PG thread, light grey
Type 113 PG16 LGR
Item no. 2024160
EAN 4012195162919




Item no. / Type
Thread
Smallest selling unit: 5 piece
5piece
piece
Description
With removable polystyrene lid, as well as two connection thread sealing rings made of polyethylene.
113/16: with connection thread Pg 16, 2 half glands Pg 13.5 for cable diameter 6.5–10.5 mm.
113/16: with connection thread Pg 16, 2 half glands Pg 13.5 for cable diameter 6.5–10.5 mm.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP54 |
| Thread | Pg 16 |
| For Ex zone | Without |
| Thread type | PG |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Splittable gland | no |
| Sealing area D, min. | 6,5 mm |
| Sealing area D, max. | 10,5 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | PG16 |
| Material | Duroplast, Aminoplast Typ 131.5 |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Environmental Data
0,1925 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1925 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1925 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (3)
Tender specifications (1)
Variants
Type
Thread
Item no.
113 PG13.5 LGR
Pg 13,5
2024136
113 PG16 LGR
Pg 16
2024160
Thread
113 PG13.5 LGR
Item no.
2024136
Thread
Pg 13,5
113 PG16 LGR
Item no.
2024160
Thread
Pg 16


