Twin cable gland, metric thread, light grey
Type 113 M20 LGR
Item no. 2024063
EAN 4012195088639



Item no. / Type
2024063 / 113 M20 LGR
Thread
M 20 x 1,5
Smallest selling unit: 5 piece
5piece
piece
Description
IP54 protection rating, with removable polystyrene lid, as well as two connection thread sealing rings made of polyethylene.
With connection thread M20 x 1.5, 2 half glands PG 13.5 for cable diameter 6.5–10.5 mm.
113/M20: with connection thread M20 x 1.5, 2 half glands Pg 13.5 for cable diameter 6.5–10.5 mm.
With connection thread M20 x 1.5, 2 half glands PG 13.5 for cable diameter 6.5–10.5 mm.
113/M20: with connection thread M20 x 1.5, 2 half glands Pg 13.5 for cable diameter 6.5–10.5 mm.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| Fibre-glass reinforced | no |
| explosion-proof | no |
| Strain relief option | no |
| Protection rating | IP54 |
| Thread | M 20 x 1,5 |
| For Ex zone | Without |
| Thread type | Metric |
| Bend protection | no |
| With locknut | no |
| Sealing insert, multiple | no |
| Flat cable gland | no |
| Splittable gland | no |
| Sealing area D, min. | 6,5 mm |
| Sealing area D, max. | 10,5 mm |
| Version for | Straight |
| ROHS-conformant | yes |
| Flame-resistant | acc. to VDE 0471/DIN 695 Part 2-1, test temperature 650°C |
| Dimension | M20 |
| Material | Duroplast, Aminoplast Typ 131.5 |
| Colour | Light grey; RAL 7035 |
| Product series | Plug-in seals |
Environmental Data
0,2192 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2192 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2192 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Item no.
113 M20 LGR
M 20 x 1,5
2024063
113 M20 LGR
Item no.
2024063
Thread
M 20 x 1,5

