Turn buckle to screw for cover DBKR
Type DRL H S BKRS FT
Item no. 6065030
EAN 4012197484750



Item no. / Type
6065030 / DRL H S BKRS FT
Smallest selling unit: 20 piece
20piece
piece
Description
Turn buckle for the fastening of chequer plate covers, type DBKR, onto walkable cable trays. Retro-installation on the cover with screws, with Torx drive TX30 or external hex size 19. At a cover length of 3 m use 6 turn buckles for the fastening, 3 turn buckles per long side.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | yes |
| ROHS-conformant | yes |
| Dimension | Ø21 mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Dimensions
| Dimension B | 27 mm |
|---|
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
DRL H S BKRS FT
6065030
DRL H S BKRS FT
Item no.
6065030
