Turn buckle FT
Type AZDR 100 FT
|Item no. 6065104
|EAN 4012196064397



Item no. / Type
6065104 / AZDR 100 FT
Smallest selling unit: 20 piece
20piece
piece
Description
Turn buckle for installation in the cover for AZ small ducts and BKK system at a later date.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0673 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0673 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0673 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
AZDR 100 FT
6065104
AZDR 100 FT
Item no.
6065104


