Turn buckle A2
Type AZDR 100 A2
|Item no. 6065317
|EAN 4012196064694



Item no. / Type
6065317 / AZDR 100 A2
Smallest selling unit: 10 piece
10piece
piece
Description
Turn buckle for installation in the cover for AZ small duct and BKK system at a later date.
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,1896 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1896 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1896 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
AZDR 100 A2
6065317
AZDR 100 A2
Item no.
6065317


