TSG 110 FT SOMY
Type TSG 110 FT SO
Item no. 7190498
EAN 4012196029020



Item no. / Type
7190498 / TSG 110 FT SO
Length
3000 mm
Height
106 mm
Colour
zinc
Smallest selling unit: 3 m
3m
m
Description
Barrier strip for separation of cables of different voltages or functions.
Technical data
Dimensions
| Length | 3000 mm |
|---|---|
| Width | 26 mm |
| Height | 106 mm |
| Dimension L | 3000 mm |
| Dimension H | 106 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Plate thickness | 0,75 mm |
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | yes |
| Suitable for cable tray | yes |
| Fastening perforation (ETIM) | no |
| Version for | L profile |
| Fastening type | Screw-on |
| ROHS-conformant | yes |
| Dimension | 110x2995 |
| Surface | Hot-dip galvanised 85 µm |
| Material | Steel |
| Colour | zinc |
Environmental Data
2,4374 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4374 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,4374 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Height
Colour
Item no.
TSG 110 FT SO
3000
106
zinc
7190498
TSG 110 FT SO
Item no.
7190498
Length
3000
Height
106
Colour
zinc

