TS suspension eyelet
Type 2990 M8 G
Item no. 3462889
EAN 4012195307037



Item no. / Type
Thread metric
Breaking load
Smallest selling unit: 50 piece
50piece
piece
Description
Suspension eyelet with interior thread.
Technical data
Technical data
| Thread metric | 8 |
|---|---|
| Breaking load | 1,7 kN |
| ROHS-conformant | yes |
| Dimension | M8 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0485 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0485 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0485 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Thread metric
Breaking load
Item no.
2990 M6 G
6
1,6
3462862
2990 M8 G
8
1,7
3462889
Thread metric
Breaking load
2990 M6 G
Item no.
3462862
Thread metric
6
Breaking load
1,6
2990 M8 G
Item no.
3462889
Thread metric
8
Breaking load
1,7
