TS ceiling hook
Type 2989 M6 G
Item no. 3460762
EAN 4012195306191



Item no. / Type
Thread
Breaking load
Smallest selling unit: 50 piece
50piece
piece
Description
TS ceiling hook with metric thread.
Technical data
Technical data
| Thread metric | 6 |
|---|---|
| Thread | M6 |
| Breaking load | 1 kN |
| ROHS-conformant | yes |
| Dimension | M6 |
| Surface | Electrogalvanised |
| Material | Steel |
| Product series | Bolts and hooks |
Environmental Data
0,0548 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0548 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0548 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Thread
Breaking load
Item no.
2989 M6 G
M6
1
3460762
2989 M8 G
M8
1
3460789
Thread
2989 M6 G
Item no.
3460762
Thread
M6
Breaking load
1
2989 M8 G
Item no.
3460789
Thread
M8
Breaking load
1

