Truss-head bolt with nut and washer F
Type FRS 8x35 8.8 F
Item no. 6407050
EAN 4012196396160



Item no. / Type
Length
Smallest selling unit: 50 piece
50piece
piece
Description
Truss-head bolt with square neck. With washer and hexagonal nut.
The truss-head bolt can be used in combination with hot-dip and double-dip galvanised articles.
Technical data
Dimensions
| Length | 35 mm |
|---|---|
| Dimension L | 35 mm |
| Dimension d | 8 mm |
| Dimension D | 20 mm |
Technical data
| Thread metric | 8 |
|---|---|
| Screw system | Miscellaneous |
| Thread type | Metric |
| Resistance grade | 8.8 |
| With washer | yes |
| With nut | yes |
| Self-locking | no |
| With flange | no |
| WAF | 13 |
| Full thread | yes |
| ROHS-conformant | yes |
| Dimension | M8x35 |
| Surface | Hot galvanised |
| Material | Steel |
| Colour | zinc |
| Left thread | no |
Environmental Data
0,0643 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0643 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0643 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Surface
Material
Item no.
FRS 12x25 F
25
Hot galvanised
Steel
6406254
FRS 12x30 F
30
Hot galvanised
Steel
6406270
FRS 8x16 F 5.6
16
Hot galvanised
Steel
6406939
FRS 8x16 F 8.8
16
Hot galvanised
Steel
6406963
FRS 8x20 F
20
Hot galvanised
Steel
6406971
FRS 8x25 F
25
Hot galvanised
Steel
6406998
FRS 8x35 F
35
Hot galvanised
Steel
6407048
FRS 8x35 8.8 F
35
Hot galvanised
Steel
6407050
FRS 10x20 F
20
Hot galvanised
Steel
6407471
FRS 10x25 F
25
Hot galvanised
Steel
6407528
FRS 10x25 TPS F
25
Hot galvanised
Steel
6407536
FRS 10x25 F 8.8
25
Hot galvanised
Steel
6407560
FRS 10x30 F
30
Hot galvanised
Steel
6407579
Length
FRS 12x25 F
Item no.
6406254
Length
25
Surface
Hot galvanised
Material
Steel
FRS 12x30 F
Item no.
6406270
Length
30
Surface
Hot galvanised
Material
Steel
FRS 8x16 F 5.6
Item no.
6406939
Length
16
Surface
Hot galvanised
Material
Steel
FRS 8x16 F 8.8
Item no.
6406963
Length
16
Surface
Hot galvanised
Material
Steel
FRS 8x20 F
Item no.
6406971
Length
20
Surface
Hot galvanised
Material
Steel
FRS 8x25 F
Item no.
6406998
Length
25
Surface
Hot galvanised
Material
Steel
FRS 8x35 F
Item no.
6407048
Length
35
Surface
Hot galvanised
Material
Steel
FRS 8x35 8.8 F
Item no.
6407050
Length
35
Surface
Hot galvanised
Material
Steel
FRS 10x20 F
Item no.
6407471
Length
20
Surface
Hot galvanised
Material
Steel
FRS 10x25 F
Item no.
6407528
Length
25
Surface
Hot galvanised
Material
Steel
FRS 10x25 TPS F
Item no.
6407536
Length
25
Surface
Hot galvanised
Material
Steel
FRS 10x25 F 8.8
Item no.
6407560
Length
25
Surface
Hot galvanised
Material
Steel
FRS 10x30 F
Item no.
6407579
Length
30
Surface
Hot galvanised
Material
Steel


