Truss-head bolt with combination nut, black, G
Type FRSB M6x20 G SW
Item no. 6406210
EAN 4012197515676



Item no. / Type
Length
Surface
Smallest selling unit: 100 piece
100piece
piece
Description
Truss-head bolt, with square neck and combination nut, for universal fastening of construction components.
Technical data
Dimensions
| Length | 20 mm |
|---|---|
| Dimension L | 20 mm |
| Dimension d | 6 mm |
| Dimension D | 13,5 mm |
Technical data
| Thread metric | 6 |
|---|---|
| Resistance grade | 5.6 |
| With nut | yes |
| WAF | 10 |
| ROHS-conformant | yes |
| Dimension | M6x20 |
| Surface | Electrogalvanised, black-passivated |
| Material | Steel |
| Colour | Black |
| Product series | BlackLine |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Surface
Material
Item no.
FRSB M6x12 G SW
12
Electrogalvanised, black-passivated
Steel
6406131
FRSB M6x20 G SW
20
Electrogalvanised, black-passivated
Steel
6406210
FRSB 6x12 G
12
Electrogalvanised
Steel
6406130
FRSB 6x12 VZ G
12
Electrogalvanised
Steel
6406133
FRSB 6x20 G
20
Electrogalvanised
Steel
6406181
Length
Surface
FRSB M6x12 G SW
Item no.
6406131
Length
12
Surface
Electrogalvanised, black-passivated
Material
Steel
FRSB M6x20 G SW
Item no.
6406210
Length
20
Surface
Electrogalvanised, black-passivated
Material
Steel
FRSB 6x12 G
Item no.
6406130
Length
12
Surface
Electrogalvanised
Material
Steel
FRSB 6x12 VZ G
Item no.
6406133
Length
12
Surface
Electrogalvanised
Material
Steel
FRSB 6x20 G
Item no.
6406181
Length
20
Surface
Electrogalvanised
Material
Steel
