Trunking unit for GES9, height 65 mm
Type OKA-T 40065 D9
Item no. 7402226
EAN 4012196434442



Item no. / Type
7402226 / OKA-T 40065 D9
Smallest selling unit: 1 piece
1piece
piece
Description
3 compartment flush floor trunking with 3 mounting lids for GES9. Trunking unit consists of trunking connectors, fixing brackets and separating retainers.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 400 mm |
| Height | 65 mm |
| Dimension b | 400 mm |
| Dimension h | 65 mm |
Technical data
| Number of compartments | 3 St. |
|---|---|
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Removable cover | yes |
| Cover fastening, locking | no |
| Mounting opening | For service outlet |
| Number of planned flush-mount units | 3 |
| With separating retainer | yes |
| Suitable for expansion joint | no |
| Number of mounting openings | 3 |
| Expansion option | For installation of accessories |
| Heavy-duty version | no |
| Mounting opening | Square |
| ROHS-conformant | Exempt |
| Dimension | 2400x400x65 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Lock |
| Product series | OKA Series |
Environmental Data
181,6327 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 181,6327 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 181,6327 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
OKA-T 40065 D9
7402226
OKA-T 40065 D9
Item no.
7402226
