Trunking, type WDKH 15030
Type WDKH-15030LGR
Item no. 6175457
EAN 4012195933977



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 32 m
32m
m
Description
Trunking cover and base with base perforation made of halogen-free plastic.
During installation, ensure that only halogen-free accessories and fastening materials are used.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 30 mm |
| Height | 17,5 mm |
Technical data
| Usable cross-section | 375 mm² |
|---|---|
| Halogen-free | yes |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Protection rating IK code | IK07. |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Base perforation | with base perforation |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 15x30x2000 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDKH |
Environmental Data
0,801 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,801 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,801 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDKH-15030RW
2000
30
17,5
Pure white; RAL 9010
6175390
WDKH-15030RW T
2000
30
17,5
Pure white; RAL 9010
6175392
WDKH-15030LGR
2000
30
17,5
Light grey; RAL 7035
6175457
Colour
WDKH-15030RW
Item no.
6175390
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010
WDKH-15030RW T
Item no.
6175392
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010
WDKH-15030LGR
Item no.
6175457
Length
2000
Width
30
Height
17,5
Colour
Light grey; RAL 7035


