Trunking, type WDK 60110
Type WDK60110LGR
Item no. 6027121
EAN 4012196668113



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 16 m
16m
m
Description
Trunking cover and base with base perforation.
Four cover fixing devices included.
Lid clamp can be moved along the entire length of the trunking.
Device installation is possible with the accessory mounting box, type 2390.
Four cover fixing devices included.
Lid clamp can be moved along the entire length of the trunking.
Device installation is possible with the accessory mounting box, type 2390.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 108,5 mm |
| Height | 60,3 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 29 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 22 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 24 |
| Usable cross-section | 5076 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 1 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 60x110x2000 |
| Material | Polyvinylchloride |
| Colour | Light grey; RAL 7035 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
2,3554 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,3554 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,3554 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI60110LGR
6182216
Smallest selling unit: 2 piece
2piece
piece
WDK HA60110LGR
6182615
Smallest selling unit: 2 piece
2piece
piece
WDK HF60110LGR
6183425
Smallest selling unit: 2 piece
2piece
piece

Item no. 6183824
End piece, trunking type WDK 60110Type
WDK HE60110LGR
Smallest selling unit: 10 piece
10piece
piece

Item no. 6182216
Internal corner cover, trunking type WDK 60110Type
WDK HI60110LGR
Smallest selling unit: 2 piece
2piece
piece

Item no. 6182615
External corner cover, trunking type WDK 60110Type
WDK HA60110LGR
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK60110CW
2000
108,5
60,3
Cream; RAL 9001
6021840
WDK60110GR
2000
108,5
60,3
Stone grey; RAL 7030
6022014
WDK60110LGR
2000
108,5
60,3
Light grey; RAL 7035
6027121
WDK60110RW
2000
108,5
60,3
Pure white; RAL 9010
6191215
WDK60110SW
2000
108,5
60,3
Jet black; RAL 9005
6022018
Colour
WDK60110CW
Item no.
6021840
Length
2000
Width
108,5
Height
60,3
Colour
Cream; RAL 9001
WDK60110GR
Item no.
6022014
Length
2000
Width
108,5
Height
60,3
Colour
Stone grey; RAL 7030
WDK60110LGR
Item no.
6027121
Length
2000
Width
108,5
Height
60,3
Colour
Light grey; RAL 7035
WDK60110RW
Item no.
6191215
Length
2000
Width
108,5
Height
60,3
Colour
Pure white; RAL 9010
WDK60110SW
Item no.
6022018
Length
2000
Width
108,5
Height
60,3
Colour
Jet black; RAL 9005





