Trunking, type WDK 40110
Type WDK40110GR
Item no. 6021034
EAN 4012196016990



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 24 m
24m
m
Description
Trunking cover and base with base perforation.
Four cover clips included
Lid clamp can be moved along the entire length of the trunking.
Four cover clips included
Lid clamp can be moved along the entire length of the trunking.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 110 mm |
| Height | 40 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 18 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 14 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 15 |
| Usable cross-section | 3236 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 1 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 40x110x2000 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
2,084 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 2,084 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,084 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI40110GR
6021727
Smallest selling unit: 2 piece
2piece
piece
WDK HA40110GR
6021700
Smallest selling unit: 2 piece
2piece
piece
WDK HF40110GR
6021743
Smallest selling unit: 2 piece
2piece
piece
2370 110
6023517
Smallest selling unit: 20 piece
20piece
piece

Item no. 6021514
End piece, trunking type WDK 40110Type
WDK HE40110GR
Smallest selling unit: 10 piece
10piece
piece

Item no. 6021727
Internal corner cover, trunking type WDK 40110Type
WDK HI40110GR
Smallest selling unit: 2 piece
2piece
piece

Item no. 6021700
External corner cover, trunking type WDK 40110Type
WDK HA40110GR
Smallest selling unit: 2 piece
2piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK40110CW
2000
110
40
Cream; RAL 9001
6020909
WDK40110GR
2000
110
40
Stone grey; RAL 7030
6021034
WDK40110LGR
2000
110
40
Light grey; RAL 7035
6027040
WDK40110RW
2000
110
40
Pure white; RAL 9010
6191150
Colour
WDK40110CW
Item no.
6020909
Length
2000
Width
110
Height
40
Colour
Cream; RAL 9001
WDK40110GR
Item no.
6021034
Length
2000
Width
110
Height
40
Colour
Stone grey; RAL 7030
WDK40110LGR
Item no.
6027040
Length
2000
Width
110
Height
40
Colour
Light grey; RAL 7035
WDK40110RW
Item no.
6191150
Length
2000
Width
110
Height
40
Colour
Pure white; RAL 9010





