Trunking, type WDK 30030
Type WDK30030BR
Item no. 6026834
EAN 4012196333073



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 40 m
40m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 30 mm |
| Height | 30 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 4 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 4 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 4 |
| Usable cross-section | 731 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 30x30x2000 |
| Material | Polyvinylchloride |
| Colour | Sepia brown; RAL 8014 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,4937 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4937 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4937 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount

Item no. 2357064
Universal adapter for direct fasteningType
UNI BA
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK30030LGR
2000
30
30
Light grey; RAL 7035
6026796
WDK30030GR
2000
30
30
Stone grey; RAL 7030
6026818
WDK30030CW
2000
30
30
Cream; RAL 9001
6026826
WDK30030BR
2000
30
30
Sepia brown; RAL 8014
6026834
WDK30030RW
2000
30
30
Pure white; RAL 9010
6191096
Colour
WDK30030LGR
Item no.
6026796
Length
2000
Width
30
Height
30
Colour
Light grey; RAL 7035
WDK30030GR
Item no.
6026818
Length
2000
Width
30
Height
30
Colour
Stone grey; RAL 7030
WDK30030CW
Item no.
6026826
Length
2000
Width
30
Height
30
Colour
Cream; RAL 9001
WDK30030BR
Item no.
6026834
Length
2000
Width
30
Height
30
Colour
Sepia brown; RAL 8014
WDK30030RW
Item no.
6191096
Length
2000
Width
30
Height
30
Colour
Pure white; RAL 9010


