Trunking, type WDK 25025S with adhesive film
Type WDK25025SRW
Item no. 6027372
EAN 4012195773399



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 30 m
30m
m
Description
Wall and ceiling trunking with base perforation and adhesive film consisting of cover and base for mounting directly on the wall.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 25 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 2 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 2 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 2 |
| Usable cross-section | 460 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 25x25x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,8304 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8304 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,8304 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK25025LGR
2000
25
25
Light grey; RAL 7035
6026400
WDK25025GR
2000
25
25
Stone grey; RAL 7030
6026419
WDK25025CW
2000
25
25
Cream; RAL 9001
6026427
WDK25025SRW
2000
25
25
Pure white; RAL 9010
6027372
WDK25025RW
2000
25
25
Pure white; RAL 9010
6191053
Colour
WDK25025LGR
Item no.
6026400
Length
2000
Width
25
Height
25
Colour
Light grey; RAL 7035
WDK25025GR
Item no.
6026419
Length
2000
Width
25
Height
25
Colour
Stone grey; RAL 7030
WDK25025CW
Item no.
6026427
Length
2000
Width
25
Height
25
Colour
Cream; RAL 9001
WDK25025SRW
Item no.
6027372
Length
2000
Width
25
Height
25
Colour
Pure white; RAL 9010
WDK25025RW
Item no.
6191053
Length
2000
Width
25
Height
25
Colour
Pure white; RAL 9010


