Trunking, type WDK 20020S with adhesive film
Type WDK20020SSW
Item no. 6027363
EAN 4012197472054



Item no. / Type
6027363 / WDK20020SSW
Length
2000 mm
Width
17,5 mm
Height
17,5 mm
Colour
Jet black; RAL 9005
Smallest selling unit: 48 m
48m
m
Description
Trunking cover and base with adhesive film.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 17,5 mm |
| Height | 17,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 1 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 1 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 1 |
| Usable cross-section | 220 mm² |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Protective film | no |
| Duct connector | no |
| Delivery on a roll | no |
| Fastening type | Self-adhesive and base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Dimension | 2000x20x20 |
| Material | Polyvinylchloride |
| Colour | Jet black; RAL 9005 |
Environmental Data
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
Downloads
0 selected
Data sheet (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK20020SSW
2000
17,5
17,5
Jet black; RAL 9005
6027363
WDK20020SSW
Item no.
6027363
Length
2000
Width
17,5
Height
17,5
Colour
Jet black; RAL 9005
