Trunking, type WDK 20020 with base perforation
Type WDK20020GR
Item no. 6025110
EAN 4012196028399



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 48 m
48m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 17,5 mm |
| Height | 17,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 1 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 1 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 1 |
| Usable cross-section | 220 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 20x20x2000 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,2137 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2137 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,2137 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 2351670
Push-fit plug Delta-Push® for pushing inType
DP D 30
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK20020LGR
2000
17,5
17,5
Light grey; RAL 7035
6025102
WDK20020GR
2000
17,5
17,5
Stone grey; RAL 7030
6025110
WDK20020BR
2000
17,5
17,5
Sepia brown; RAL 8014
6025129
WDK20020CW
2000
17,5
17,5
Cream; RAL 9001
6025153
WDK20020SRW
2000
17,5
17,5
Pure white; RAL 9010
6027360
WDK20020RW
2000
17,5
17,5
Pure white; RAL 9010
6191037
WDK20020SW
2000
17,5
17,5
Jet black; RAL 9005
6025155
Colour
WDK20020LGR
Item no.
6025102
Length
2000
Width
17,5
Height
17,5
Colour
Light grey; RAL 7035
WDK20020GR
Item no.
6025110
Length
2000
Width
17,5
Height
17,5
Colour
Stone grey; RAL 7030
WDK20020BR
Item no.
6025129
Length
2000
Width
17,5
Height
17,5
Colour
Sepia brown; RAL 8014
WDK20020CW
Item no.
6025153
Length
2000
Width
17,5
Height
17,5
Colour
Cream; RAL 9001
WDK20020SRW
Item no.
6027360
Length
2000
Width
17,5
Height
17,5
Colour
Pure white; RAL 9010
WDK20020RW
Item no.
6191037
Length
2000
Width
17,5
Height
17,5
Colour
Pure white; RAL 9010
WDK20020SW
Item no.
6025155
Length
2000
Width
17,5
Height
17,5
Colour
Jet black; RAL 9005


