Trunking, type WDK 20020 with base perforation
Type WDK20020SW
Item no. 6025155
EAN 4012197005085



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 48 m
48m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 17,5 mm |
| Height | 17,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 1 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 1 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 1 |
| Usable cross-section | 220 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x20x20 |
| Material | Polyvinylchloride |
| Colour | Jet black; RAL 9005 |
| Antibacterial treatment | no |
| Product series | BlackLine, WDK |
Environmental Data
0,2135 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2135 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,2135 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (4)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK20020LGR
2000
17,5
17,5
Light grey; RAL 7035
6025102
WDK20020GR
2000
17,5
17,5
Stone grey; RAL 7030
6025110
WDK20020BR
2000
17,5
17,5
Sepia brown; RAL 8014
6025129
WDK20020CW
2000
17,5
17,5
Cream; RAL 9001
6025153
WDK20020SRW
2000
17,5
17,5
Pure white; RAL 9010
6027360
WDK20020RW
2000
17,5
17,5
Pure white; RAL 9010
6191037
WDK20020SW
2000
17,5
17,5
Jet black; RAL 9005
6025155
Colour
WDK20020LGR
Item no.
6025102
Length
2000
Width
17,5
Height
17,5
Colour
Light grey; RAL 7035
WDK20020GR
Item no.
6025110
Length
2000
Width
17,5
Height
17,5
Colour
Stone grey; RAL 7030
WDK20020BR
Item no.
6025129
Length
2000
Width
17,5
Height
17,5
Colour
Sepia brown; RAL 8014
WDK20020CW
Item no.
6025153
Length
2000
Width
17,5
Height
17,5
Colour
Cream; RAL 9001
WDK20020SRW
Item no.
6027360
Length
2000
Width
17,5
Height
17,5
Colour
Pure white; RAL 9010
WDK20020RW
Item no.
6191037
Length
2000
Width
17,5
Height
17,5
Colour
Pure white; RAL 9010
WDK20020SW
Item no.
6025155
Length
2000
Width
17,5
Height
17,5
Colour
Jet black; RAL 9005
