Trunking, type WDK 15040
Type WDK15040GR
Item no. 6025137
EAN 4012196028511


Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 36 m
36m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 40 mm |
| Height | 17,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 3 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 2 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 2 |
| Usable cross-section | 523 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x40x2000 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,5242 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5242 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,5242 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI15040GR
6158242
Smallest selling unit: 4 piece
4piece
piece
WDK HA15040GR
6158366
Smallest selling unit: 4 piece
4piece
piece
WDK HF15040GR
6158609
Smallest selling unit: 4 piece
4piece
piece

Item no. 6158722
End piece, trunking type WDK 15040Type
WDK HE15040GR
Smallest selling unit: 10 piece
10piece
piece

Item no. 6158242
Internal corner hood, for trunking type WDK 15040Type
WDK HI15040GR
Smallest selling unit: 4 piece
4piece
piece

Item no. 6158366
External corner cover, for trunking type WDK 15040Type
WDK HA15040GR
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (2)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK15040GR
2000
40
17,5
Stone grey; RAL 7030
6025137
WDK15040CW
2000
40
17,5
Cream; RAL 9001
6025161
WDK15040SRW
2000
40
17,5
Pure white; RAL 9010
6027335
WDK15040RW
2000
40
17,5
Pure white; RAL 9010
6191029
Colour
WDK15040GR
Item no.
6025137
Length
2000
Width
40
Height
17,5
Colour
Stone grey; RAL 7030
WDK15040CW
Item no.
6025161
Length
2000
Width
40
Height
17,5
Colour
Cream; RAL 9001
WDK15040SRW
Item no.
6027335
Length
2000
Width
40
Height
17,5
Colour
Pure white; RAL 9010
WDK15040RW
Item no.
6191029
Length
2000
Width
40
Height
17,5
Colour
Pure white; RAL 9010



