Trunking, type WDK 15030
Type WDK15030GR
Item no. 6025005
EAN 4012196332779



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 32 m
32m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 30 mm |
| Height | 17,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 2 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 2 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 2 |
| Usable cross-section | 375 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x30x2000 |
| Material | Polyvinylchloride |
| Colour | Stone grey; RAL 7030 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,3558 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3558 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3558 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI15030GR
6158234
Smallest selling unit: 4 piece
4piece
piece
WDK HA15030GR
6158358
Smallest selling unit: 4 piece
4piece
piece
WDK HF15030GR
6158595
Smallest selling unit: 4 piece
4piece
piece

Item no. 6158714
End piece, trunking type WDK 15030Type
WDK HE15030GR
Smallest selling unit: 10 piece
10piece
piece

Item no. 6158234
Internal corner cover, trunking type WDK 15030Type
WDK HI15030GR
Smallest selling unit: 4 piece
4piece
piece

Item no. 6158358
External corner cover, trunking type WDK 15030Type
WDK HA15030GR
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK15030GR
2000
30
17,5
Stone grey; RAL 7030
6025005
WDK15030CW
2000
30
17,5
Cream; RAL 9001
6025013
WDK15030BR
2000
30
17,5
Sepia brown; RAL 8014
6025021
WDK15030LGR
2000
30
17,5
Light grey; RAL 7035
6025048
WDK15030SRW
2000
30
17,5
Pure white; RAL 9010
6027325
WDK15030RW
2000
30
17,5
Pure white; RAL 9010
6191010
WDK15030RW2500
2000
30
17,5
Pure white; RAL 9010
6191013
Colour
WDK15030GR
Item no.
6025005
Length
2000
Width
30
Height
17,5
Colour
Stone grey; RAL 7030
WDK15030CW
Item no.
6025013
Length
2000
Width
30
Height
17,5
Colour
Cream; RAL 9001
WDK15030BR
Item no.
6025021
Length
2000
Width
30
Height
17,5
Colour
Sepia brown; RAL 8014
WDK15030LGR
Item no.
6025048
Length
2000
Width
30
Height
17,5
Colour
Light grey; RAL 7035
WDK15030SRW
Item no.
6027325
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010
WDK15030RW
Item no.
6191010
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010
WDK15030RW2500
Item no.
6191013
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010




