Trunking, type WDK 15030
Type WDK15030RW2500
Item no. 6191013
EAN 4012196406623



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 798 piece
798piece
piece
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 30 mm |
| Height | 17,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Number of cables NYM 3 x 1.5 mm² Ø 10.5 mm (without socket) | 2 |
| Number of cables NYM 5 x 1.5 mm² Ø 12.0 mm (without socket) | 2 |
| Number of cables NYM 3 x 2.5 mm² Ø 11.5 mm (without socket) | 2 |
| Usable cross-section | 375 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 15x30x2500 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,8829 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8829 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,8829 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK15030GR
2000
30
17,5
Stone grey; RAL 7030
6025005
WDK15030CW
2000
30
17,5
Cream; RAL 9001
6025013
WDK15030BR
2000
30
17,5
Sepia brown; RAL 8014
6025021
WDK15030LGR
2000
30
17,5
Light grey; RAL 7035
6025048
WDK15030SRW
2000
30
17,5
Pure white; RAL 9010
6027325
WDK15030RW
2000
30
17,5
Pure white; RAL 9010
6191010
WDK15030RW2500
2000
30
17,5
Pure white; RAL 9010
6191013
Colour
WDK15030GR
Item no.
6025005
Length
2000
Width
30
Height
17,5
Colour
Stone grey; RAL 7030
WDK15030CW
Item no.
6025013
Length
2000
Width
30
Height
17,5
Colour
Cream; RAL 9001
WDK15030BR
Item no.
6025021
Length
2000
Width
30
Height
17,5
Colour
Sepia brown; RAL 8014
WDK15030LGR
Item no.
6025048
Length
2000
Width
30
Height
17,5
Colour
Light grey; RAL 7035
WDK15030SRW
Item no.
6027325
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010
WDK15030RW
Item no.
6191010
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010
WDK15030RW2500
Item no.
6191013
Length
2000
Width
30
Height
17,5
Colour
Pure white; RAL 9010


