Trunking, type WDK 13025
Type WDK13025
Item no. 6187704
EAN 4012195438939



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 24 m
24m
m
Description
Trunking cover and base with base perforation. The heads of the fastening screws are hidden in the raised floor of the trunking. Assignment with cables with basic isolation is permitted. Please note the delivery lengths of 2 m and 4 m. Pure white = similar to RAL 9010, pearl white = similar to RAL 1013.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 25 mm |
| Height | 13,5 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | no |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 13x25x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,3453 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3453 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,3453 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (3)
Declarations (4)
Certificates (3)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK13025
2000
25
13,5
Pure white; RAL 9010
6187704
WDK13025
2000
25
13,5
Oyster white; RAL 1013
6187714
Colour
WDK13025
Item no.
6187704
Length
2000
Width
25
Height
13,5
Colour
Pure white; RAL 9010
WDK13025
Item no.
6187714
Length
2000
Width
25
Height
13,5
Colour
Oyster white; RAL 1013


