Trunking, type WDK 10030
Type WDK10030CW
Item no. 6150772
EAN 4012196508037



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 30 mm |
| Height | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 218 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 10x30x2000 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,2583 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2583 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,2583 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
System accessories
Article
Type
Item no.
Amount
WDK HI10030CW
6153011
Smallest selling unit: 4 piece
4piece
piece
WDK HA10030CW
6153305
Smallest selling unit: 4 piece
4piece
piece
WDK HF10030CW
6152619
Smallest selling unit: 4 piece
4piece
piece
WDK HT10030CW
6152317
Smallest selling unit: 4 piece
4piece
piece

Item no. 6153607
End piece, Trunking type WDK 10030Type
WDK HE10030CW
Smallest selling unit: 10 piece
10piece
piece

Item no. 6153011
Internal corner cover, trunking type WDK 10030Type
WDK HI10030CW
Smallest selling unit: 4 piece
4piece
piece

Item no. 6153305
External corner cover, trunking type WDK 10030Type
WDK HA10030CW
Smallest selling unit: 4 piece
4piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK10030CW
2000
30
10
Cream; RAL 9001
6150772
WDK10030RW
2000
30
10
Pure white; RAL 9010
6150780
Colour
WDK10030CW
Item no.
6150772
Length
2000
Width
30
Height
10
Colour
Cream; RAL 9001
WDK10030RW
Item no.
6150780
Length
2000
Width
30
Height
10
Colour
Pure white; RAL 9010




