Trunking, type WDK 10020 with adhesive film
Type WDK10020SRW
Item no. 6027318
EAN 4012195396703



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 84 m
84m
m
Description
Trunking cover and base with base perforation and adhesive film.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 20 mm |
| Height | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 135 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Self-adhesive |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 10x20x2000 |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,4989 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4989 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,4989 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK10020SRW
2000
20
10
Pure white; RAL 9010
6027318
WDK10020SSW
2000
20
10
Jet black; RAL 9005
6027374
Colour
WDK10020SRW
Item no.
6027318
Length
2000
Width
20
Height
10
Colour
Pure white; RAL 9010
WDK10020SSW
Item no.
6027374
Length
2000
Width
20
Height
10
Colour
Jet black; RAL 9005
