Trunking, type WDK 10020 with adhesive film
Type WDK10020SSW
Item no. 6027374
EAN 4012197005207



Item no. / Type
Length
Width
Height
Smallest selling unit: 84 m
84m
m
Description
Trunking cover and base with base perforation and adhesive film.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 20 mm |
| Height | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 135 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 2000x20x10 |
| Material | Polyvinylchloride |
| Colour | Jet black; RAL 9005 |
| Antibacterial treatment | no |
| Product series | BlackLine, WDK |
Environmental Data
0,5068 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5068 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,5068 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK15015SW
2000
15
15
Jet black; RAL 9005
6024949
WDK20020SW
2000
17,5
17,5
Jet black; RAL 9005
6025155
WDK25040SW
2000
40
25
Jet black; RAL 9005
6026488
WDK40060SW
2000
60
40
Jet black; RAL 9005
6025638
WDK10020SSW
2000
20
10
Jet black; RAL 9005
6027374
WDK60110SW
2000
108,5
60,3
Jet black; RAL 9005
6022018
Width
Height
WDK15015SW
Item no.
6024949
Length
2000
Width
15
Height
15
Colour
Jet black; RAL 9005
WDK20020SW
Item no.
6025155
Length
2000
Width
17,5
Height
17,5
Colour
Jet black; RAL 9005
WDK25040SW
Item no.
6026488
Length
2000
Width
40
Height
25
Colour
Jet black; RAL 9005
WDK40060SW
Item no.
6025638
Length
2000
Width
60
Height
40
Colour
Jet black; RAL 9005
WDK10020SSW
Item no.
6027374
Length
2000
Width
20
Height
10
Colour
Jet black; RAL 9005
WDK60110SW
Item no.
6022018
Length
2000
Width
108,5
Height
60,3
Colour
Jet black; RAL 9005

