Trunking, type WDK 10020
Type WDK10020CW
Item no. 6150756
EAN 4012196098170



Item no. / Type
Length
Width
Height
Colour
Smallest selling unit: 2 m
2m
m
Description
Trunking cover and base with base perforation.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 20 mm |
| Height | 10 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Usable cross-section | 135 mm² |
| Halogen-free | no |
| Number of fixed partitions | 0 |
| Number of insertable partitions | 0 |
| Cable retaining clip | yes |
| Protective film | no |
| Duct connector | no |
| Protection rating | IP30 |
| Delivery on a roll | no |
| Protection rating IK code | IK04 |
| Fastening type | Base perforation |
| Version, cable trunking cover | Loose |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 10x20x2000 |
| Material | Polyvinylchloride |
| Colour | Cream; RAL 9001 |
| Antibacterial treatment | no |
| Product series | WDK |
Environmental Data
0,1965 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1965 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,1965 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
System accessories
Article
Type
Item no.
Amount

Item no. 2351670
Push-fit plug Delta-Push® for pushing inType
DP D 30
Smallest selling unit: 100 piece
100piece
piece
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Colour
Item no.
WDK10020CW
2000
20
10
Cream; RAL 9001
6150756
WDK10020RW
2000
20
10
Pure white; RAL 9010
6150764
Colour
WDK10020CW
Item no.
6150756
Length
2000
Width
20
Height
10
Colour
Cream; RAL 9001
WDK10020RW
Item no.
6150764
Length
2000
Width
20
Height
10
Colour
Pure white; RAL 9010


