Trunking socket BRK, triple
Type BRK 3STD rws
Item no. 6121032
EAN 4012196734467



Item no. / Type
6121032 / BRK 3STD rws
Smallest selling unit: 1 piece
1piece
piece
Description
Triple Signa In trunking socket with increased touch protection, incl. panel (a maximum of 3 Signa In units can be connected through plug combinations) 16 A/250 V~.
Technical data
Dimensions
| Width | 206 mm |
|---|---|
| Height | 82 mm |
Technical data
| Hinged cover | no |
|---|---|
| Halogen-free | yes |
| Labelling panel | no |
| Number of units | 3 |
| Protection rating | IP20 |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Closable | no |
| Ejection mechanism | no |
| Surge protection | no |
| Error current protection | no |
| With fine-wire fuse | no |
| With on/off switch | no |
| Rotated central insert | no |
| Cover | Complete housing |
| Printed label/coding | Without printing |
| Special power supply | Without special power supply |
| Surface version | Matt |
| Transparent | no |
| Socket angle | 0° |
| With functional lighting | no |
| With orientation lighting | no |
| For more difficult conditions (according to VDE) | no |
| Number of modules (for modular construction) | 3 |
| Insulated installation | yes |
| Mounting type | Device installation duct |
| Fastening type | Miscellaneous |
| Connection type | Screwless terminal |
| ROHS-conformant | yes |
| Coding | no |
| Dimension | 206x82x71 |
| Colour | Pure white; RAL 9010 |
| Product series | SIGNA IN |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRK 3STD rws
6121032
BRK 3STD rws
Item no.
6121032

