Trunking separating retainer for trunking height 75 mm
Type AIK TWL 75
Item no. 7404816
EAN 4012195101093



Item no. / Type
7404816 / AIK TWL 75
Length
2400 mm
Height
70 mm
Smallest selling unit: 2.4 m
2.4m
m
Description
For selective interior division of a trunking base of type "AIKU 35075", for lid support, with cable penetration openings.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 17 mm |
| Height | 70 mm |
Technical data
| Version for | L profile |
|---|---|
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
2,8801 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,8801 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 2,8801 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Height
Item no.
AIK TWL 75
2400
70
7404816
AIK TWL 75
Item no.
7404816
Length
2400
Height
70
