Trunking separating retainer
Type AIK 6TW 70
Item no. 7404824
EAN 4012195101147



Item no. / Type
Length
Height
Smallest selling unit: 2.4 m
2.4m
m
Description
For the selective interior division of a trunking base.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 15 mm |
| Height | 65 mm |
Technical data
| Version for | L profile |
|---|---|
| ROHS-conformant | yes |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
1,6096 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6096 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 1,6096 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Height
Item no.
AIK 6TW 40
2400
35
7404820
AIK 6TW 70
2400
65
7404824
Height
AIK 6TW 40
Item no.
7404820
Length
2400
Height
35
AIK 6TW 70
Item no.
7404824
Length
2400
Height
65
