Trunking RFT 300 unit with cable outlet M25
Type RFT 300 40
Item no. 7428195
EAN 4012196434374



Item no. / Type
7428195 / RFT 300 40
Length
2400 mm
Width
300 mm
Height
40 mm
Smallest selling unit: 1 piece
1piece
piece
Description
The raised floor trunking can be used for routing cables underneath raised floor panels. Retaining straps permit the self-contacting mounting of separating retainers.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 300 mm |
| Height | 40 mm |
| Dimension b | 300 mm |
| Dimension h | 40 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| Number of compartments | 3 St. |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | yes |
| With screening | no |
| With equipotential bonding | yes |
| Removable cover | yes |
| Cover fastening, locking | yes |
| With separating retainer | no |
| Suitable for expansion joint | no |
| With overhang | no |
| With connection opening | yes |
| Suitable for flushfloor, open underfloor trunking | no |
| For pipe connection | yes |
| Heavy-duty version | no |
| ROHS-conformant | yes |
| Dimension | 2400x300x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Lock |
Environmental Data
37,8328 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 37,8328 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 37,8328 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
RFT 300 40
2400
300
40
7428195
RFT 300 40
Item no.
7428195
Length
2400
Width
300
Height
40
