Trunking RFT 225 unit with cable outlet M25
Type RFT 225 40
Item no. 7428193
EAN 4012196434367



Item no. / Type
7428193 / RFT 225 40
Length
2400 mm
Width
225 mm
Height
40 mm
Smallest selling unit: 1 piece
1piece
piece
Description
The raised floor trunking can be used for routing cables underneath raised floor panels. Retaining straps permit the self-contacting mounting of separating retainers.
Technical data
Dimensions
| Length | 2400 mm |
|---|---|
| Width | 225 mm |
| Height | 40 mm |
| Dimension b | 225 mm |
| Dimension h | 40 mm |
Technical data
| Plate thickness | 1 mm |
|---|---|
| Number of compartments | 3 St. |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Installation opening for on-floor tank | no |
| Seal installation option | no |
| Decouplable | no |
| Floor plate | yes |
| With screening | no |
| With equipotential bonding | yes |
| Removable cover | yes |
| Cover fastening, locking | yes |
| With separating retainer | no |
| Suitable for expansion joint | no |
| With overhang | no |
| With connection opening | yes |
| Suitable for flushfloor, open underfloor trunking | no |
| For pipe connection | yes |
| Heavy-duty version | no |
| ROHS-conformant | yes |
| Dimension | 2400x225x40 |
| Surface | Strip galvanised |
| Material | Steel |
| Separating retainer fastening | Lock |
Environmental Data
25,1387 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 25,1387 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 25,1387 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Item no.
RFT 225 40
2400
225
40
7428193
RFT 225 40
Item no.
7428193
Length
2400
Width
225
Height
40
