Trunking end piece, height 40−240 mm
Type OKA-G20040240ES
Item no. 7424300
EAN 4012195243885



Item no. / Type
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-to-mount trunking end piece, consisting of a flexible apron with side and floor covering guide profiles. The scope of delivery contains trunking connection brackets and a height-adjustable fixing bracket.
Technical data
Dimensions
| Length | 260 mm |
|---|---|
| Width | 200 mm |
| Dimension h | 40 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Height-adjustment range, max. | 200 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Suitable for flushfloor, open underfloor trunking | yes |
| ROHS-conformant | Exempt |
| Duct height, min. | 40 mm |
| Trunking height, max. | 240 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
4,0046 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 4,0046 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 4,0046 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Trunking height, max.
Item no.
OKA-G20040240ES
200
40
240
7424300
OKA-G30040240ES
300
40
240
7424302
OKA-G40040240ES
400
40
240
7424304
OKA-G50040240ES
500
40
240
7424306
OKA-G60040240ES
600
40
240
7424308
Width
OKA-G20040240ES
Item no.
7424300
Width
200
Duct height, min.
40
Trunking height, max.
240
OKA-G30040240ES
Item no.
7424302
Width
300
Duct height, min.
40
Trunking height, max.
240
OKA-G40040240ES
Item no.
7424304
Width
400
Duct height, min.
40
Trunking height, max.
240
OKA-G50040240ES
Item no.
7424306
Width
500
Duct height, min.
40
Trunking height, max.
240
OKA-G60040240ES
Item no.
7424308
Width
600
Duct height, min.
40
Trunking height, max.
240
