Trunking end piece, height 40−150 mm
Type OKA-G50040150ES
Item no. 7424286
EAN 4012195243847



Item no. / Type
Width
Duct height, min.
Trunking height, max.
Smallest selling unit: 1 piece
1piece
piece
Description
Ready-to-mount trunking end piece, consisting of a flexible apron with side and floor covering guide profiles. The scope of delivery contains trunking connection brackets and a height-adjustable fixing bracket.
Technical data
Dimensions
| Length | 560 mm |
|---|---|
| Width | 500 mm |
| Dimension h | 40 mm |
Technical data
| Height-adjustment range, min. | 0 mm |
|---|---|
| Height-adjustment range, max. | 110 mm |
| Suitable for screed-covered underfloor ducts | no |
| Suitable for screed-flush closed underfloor ducts | no |
| Suitable for flushfloor, open underfloor trunking | no |
| ROHS-conformant | Exempt |
| Duct height, min. | 40 mm |
| Trunking height, max. | 150 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | OKA Series |
Environmental Data
10,1641 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 10,1641 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 10,1641 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Trunking height, max.
Item no.
OKA-G20040150ES
200
40
150
7424280
OKA-G30040150ES
300
40
150
7424282
OKA-G40040150ES
400
40
150
7424284
OKA-G50040150ES
500
40
150
7424286
OKA-G60040150ES
600
40
150
7424288
Width
OKA-G20040150ES
Item no.
7424280
Width
200
Duct height, min.
40
Trunking height, max.
150
OKA-G30040150ES
Item no.
7424282
Width
300
Duct height, min.
40
Trunking height, max.
150
OKA-G40040150ES
Item no.
7424284
Width
400
Duct height, min.
40
Trunking height, max.
150
OKA-G50040150ES
Item no.
7424286
Width
500
Duct height, min.
40
Trunking height, max.
150
OKA-G60040150ES
Item no.
7424288
Width
600
Duct height, min.
40
Trunking height, max.
150
