Trunking end piece, branch trunking
Type AIKA ES 15040
Item no. 7404864
EAN 4012195101338



Item no. / Type
Width
Duct height, min.
Smallest selling unit: 1 piece
1piece
piece
Description
Trunking end cap for blanking of AIK junction trunking, with connection terminal for protective cable connection.
Technical data
Dimensions
| Width | 150 mm |
|---|---|
| Dimension h | 37 mm |
Technical data
| ROHS-conformant | Exempt |
|---|---|
| Duct height, min. | 40 mm |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | AIK |
Environmental Data
0,4725 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4725 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4725 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Certificates (1)
Product images (2)
Tender specifications (1)
Variants
Type
Width
Duct height, min.
Item no.
AIKA ES 15040
150
40
7404864
AIKA ES 25040
250
40
7404870
Width
AIKA ES 15040
Item no.
7404864
Width
150
Duct height, min.
40
AIKA ES 25040
Item no.
7404870
Width
250
Duct height, min.
40
