Trunking cover, sheet steel, 100 mm
Type GS-OTRW 100
|Item no. 6286930
|EAN 4012195381341



Item no. / Type
6286930 / GS-OTRW 100
Length
100 mm
Colour
Pure white; RAL 9010
Smallest selling unit: 1 piece
1piece
piece
Description
Sheet steel cover for closing the GS device installation trunking.
Sheet steel version.
Sheet steel version.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | no |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Version for | Smooth |
| ROHS-conformant | yes |
| Base perforation | 0 |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 12x76,5x100 |
| Material | Steel |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
0,263 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,263 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,263 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GS-OTRW 100
100
Pure white; RAL 9010
6286930
GS-OTRW 100
Item no.
6286930
Length
100
Colour
Pure white; RAL 9010

