Trunking cover Rapid 80, PC, clear, fluted inside
Type GK-OTKKPI
|Item no. 6278790
|EAN 4012196036271



Item no. / Type
6278790 / GK-OTKKPI
Length
2000 mm
Colour
Transparent
Smallest selling unit: 2 m
2m
m
Description
Trunking cover for closing Rapid 80 GK (PVC), GS (steel) and GA (aluminium) device installation trunking as well as ISS service poles with a 76.5 mm system opening. The GK-OTKKP cover is made from clear, transparent plastic and the inside is fluted (longitudinal) and is therefore suitable for integrating lighting in the trunking and service pole.
Technical data
Dimensions
| Length | 2000 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | no |
|---|---|
| Protective film | yes |
| Cover mounting type | Internal |
| Version for | Profiled |
| ROHS-conformant | yes |
| Dimension | 80x2000mm |
| Material | Polycarbonate |
| Colour | Transparent |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
0,8038 kg CO2e / 1 MeterCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,8038 kg CO2e / 1 Meter |
|---|---|
| CO₂ Footprint (GWP) | 0,8038 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Metres |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (1)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GK-OTKKPI
2000
Transparent
6278790
GK-OTKKPI
Item no.
6278790
Length
2000
Colour
Transparent

