Trunking cover, aluminium, 100 mm
Type GA-OTRW 100
Item no. 6279715
EAN 4012197261528



Item no. / Type
Length
Colour
Smallest selling unit: 1 piece
1piece
piece
Description
Aluminium cover, for closing Rapid GA device installation trunking and ISS service poles with a 76.5 mm system opening. The firm position of the cover and electrical contact to the lower part of the trunking and service pole is guaranteed thanks to type RKV3V locking brackets. There are 2 pre-mounted locking brackets included per delivery length (100 mm).
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 76,5 mm |
| Height | 12 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protective film | yes |
| Protection rating | IP30 |
| Cover mounting type | Internal |
| Protection rating IK code | IK10 |
| Version for | Smooth |
| Permitted temperature range, min. | -25 °C |
| Permitted temperature range, max. | 60 °C |
| Dimension | 12x76,5x100 |
| Material | Aluminium |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| Product series | Rapid 80® |
Environmental Data
0,569 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,569 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,569 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Colour
Item no.
GA-OTRW 100
100
Pure white; RAL 9010
6279715
GA-OTEL 100
100
aluminium
6279733
Colour
GA-OTRW 100
Item no.
6279715
Length
100
Colour
Pure white; RAL 9010
GA-OTEL 100
Item no.
6279733
Length
100
Colour
aluminium


