Trunking coupling Signa Base KUP
Type BRK KUP gr
Item no. 6132798
EAN 4012196722723



Item no. / Type
6132798 / BRK KUP gr
Length
111 mm
Smallest selling unit: 10 piece
10piece
piece
Description
Trunking coupling to connect the Signa Base device installation trunking.
Technical data
Dimensions
| Length | 111 mm |
|---|---|
| Width | 51,7 mm |
| Height | 9,6 mm |
Technical data
| Halogen-free | yes |
|---|---|
| Protection rating | IP40 |
| With equipotential bonding | no |
| Protection rating IK code | IK07. |
| Version for | Symmetrical |
| Type | coupling |
| ROHS-conformant | yes |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 60 °C |
| Material | Polypropylene |
| Colour | telegrey 1; RAL 7045 |
| Product series | Signa Base |
Environmental Data
0,0617 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0617 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0617 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
BRK KUP gr
111
6132798
BRK KUP gr
Item no.
6132798
Length
111

