Trunking coupling Rauduo Kup40105
Type RD KUP40105 rws
|Item no. 6132176
|EAN 4012196725311



Item no. / Type
Colour
Smallest selling unit: 10 piece
10piece
piece
Description
Trunking coupling for connecting the skirting trunking.
Easily attached using moulded snap-in hooks.
Technical data
Dimensions
| Length | 107 mm |
|---|---|
| Height | 42 mm |
Technical data
| Halogen-free | no |
|---|---|
| Decoration | Without |
| Cover sealing lip | Without |
| Material | Polyvinylchloride |
| Colour | Pure white; RAL 9010 |
| Product series | Rauduo |
Environmental Data
0,0428 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0428 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0428 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Colour
Item no.
RD KUP40105 rws
Pure white; RAL 9010
6132176
RD KUP40105 cws
Cream; RAL 9001
6132177
Colour
RD KUP40105 rws
Item no.
6132176
Colour
Pure white; RAL 9010
RD KUP40105 cws
Item no.
6132177
Colour
Cream; RAL 9001

