Trunking clamp, LKM, trunking width 80 mm
Type LKM K65
Item no. 6249882
EAN 4012195699170



Item no. / Type
6249882 / LKM K65
Smallest selling unit: 20 piece
20piece
piece
Description
The trunking clamp keeps the inserted cables in the trunking, thus simplifying installation on walls and ceilings. The trunking clamps are plugged onto the loop perforation and locked on the side wall. Suitable for trunking width 80 mm.
Technical data
Dimensions
| Length | 25 mm |
|---|---|
| Width | 60 mm |
| Height | 65 mm |
| Dimension b | 60 mm |
| Dimension a | 25 mm |
| Dimension c | 65 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| for duct dimension | 80 x 80 |
| Halogen-free | yes |
| Self-extinguishing | no |
| Protection rating | IP30 |
| With equipotential bonding | no |
| Protection rating IK code | IK10 |
| Fastening type | Lockable |
| ROHS-conformant | yes |
| Cover width | 80 mm |
| Permitted temperature range, min. | -5 °C |
| Permitted temperature range, max. | 90 °C |
| Dimension | 65mm |
| Surface | Electrogalvanised, blue-passivated |
| Material | Steel |
| Colour | zinc |
| Product series | LKM |
Environmental Data
0,0493 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0493 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0493 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
LKM K65
6249882
LKM K65
Item no.
6249882

