Triple frame BRK
Type BRK CF3 M45 rws
Item no. 6121110
EAN 4012196735013



Item no. / Type
6121110 / BRK CF3 M45 rws
Smallest selling unit: 1 piece
1piece
piece
Description
Frame for Modul 45 locking connection (to accept the support plate for Keystone modules).
Technical data
Dimensions
| Width | 200 mm |
|---|---|
| Height | 80 mm |
Technical data
| Hinged cover | no |
|---|---|
| Text field/inscription field | no |
| Halogen-free | yes |
| Number of units | 3 |
| Protection rating | IP20 |
| Suitable for flush-mounted installations | no |
| Suitable for underfloor duct socket | no |
| Suitable for device installation ducts | yes |
| Suitable for built-in installations | no |
| Flush-mounted version | no |
| Concealed | no |
| Surface version | Matt |
| Mounting direction | Horizontal and vertical |
| Einbaubreite | 135 mm |
| Installation height | 45 mm |
| Transparent | no |
| Number of units, horizontal | 3 |
| Anzahl der Einheiten vertikal | 3 |
| Fastening type | Clamp fastening |
| ROHS-conformant | yes |
| Dimension | 200x80x28 |
| Material | Polycarbonate/Acrylnitrile-butadiene-styrene |
| Colour | Pure white; RAL 9010 |
| Antibacterial treatment | no |
| With mounting frame | no |
| Diameter opening | 0 |
| Product series | SIGNA IN |
Environmental Data
0,2483 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2483 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2483 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
BRK CF3 M45 rws
6121110
BRK CF3 M45 rws
Item no.
6121110

