Triangular node
Type CM3518 KD FT
Item no. 6350100
EAN 4012196192373



Item no. / Type
6350100 / CM3518 KD FT
Surface
Hot-dip galvanised
Material
Steel
Smallest selling unit: 25 piece
25piece
piece
Description
For stable corner fastening of individual mountings.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| With screw accessories | no |
| Suitable for profile shapes | C profile |
| ROHS-conformant | yes |
| Dimension | 100x100x37,5 |
| Surface | Hot-dip galvanised |
| Material | Steel |
Environmental Data
0,9533 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,9533 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,9533 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Surface
Material
Item no.
CM3518 KD FT
Hot-dip galvanised
Steel
6350100
CM3518 KD FT
Item no.
6350100
Surface
Hot-dip galvanised
Material
Steel


