TrayFix mounting adapter for mesh cable trays on FangFix system
Type TrayFix
Item no. 5403100
EAN 4012195738428



Item no. / Type
5403100 / TrayFix
Smallest selling unit: 25 piece
25piece
piece
Description
• Fastening system for the mounting of cable trays and mesh cable trays on FangFix block, e.g. cable routing on flat roofs
• Adapted to OBO cable tray systems MKSM, SKSM and IKSM
• Adapted to OBO mesh cable tray systems with a minimum width of 100 mm
• Adapted to OBO cable tray systems MKSM, SKSM and IKSM
• Adapted to OBO mesh cable tray systems with a minimum width of 100 mm
Technical data
Dimensions
| Length | 99,4 mm |
|---|---|
| Width | 95 mm |
| Height | 30 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | Ø20mm |
| Colour | Black |
Environmental Data
0,7259 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7259 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7259 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
TrayFix
5403100
TrayFix
Item no.
5403100


