Traverse for Z support for BKRS
Type TRV ZST 500 FS
Item no. 6044434
EAN 4012197431495



Item no. / Type
Length
Smallest selling unit: 1 piece
1piece
piece
Description
Traverse beam for Z support to support walkable cable trays and to prevent them from sagging at larger cable loads.
Mounting of cable trays with flat-head screw FKS 6 x 12 mm (item no. 6049246) in M6 threaded hole of the Z support.
Mounting of cable trays with flat-head screw FKS 6 x 12 mm (item no. 6049246) in M6 threaded hole of the Z support.
Technical data
Dimensions
| Length | 487 mm |
|---|---|
| Width | 45 mm |
| Height | 22 mm |
Technical data
| Plate thickness | 2 mm |
|---|---|
| Dimension | 45x487x22 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | BKRS Series |
Environmental Data
1,913 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 1,913 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,913 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Item no.
TRV ZST 100 FS
87
6044423
TRV ZST 200 FS
187
6044426
TRV ZST 300 FS
287
6044429
TRV ZST 400 FS
387
6044431
TRV ZST 500 FS
487
6044434
TRV ZST 600 FS
587
6044437
Length
TRV ZST 100 FS
Item no.
6044423
Length
87
TRV ZST 200 FS
Item no.
6044426
Length
187
TRV ZST 300 FS
Item no.
6044429
Length
287
TRV ZST 400 FS
Item no.
6044431
Length
387
TRV ZST 500 FS
Item no.
6044434
Length
487
TRV ZST 600 FS
Item no.
6044437
Length
587
